Browning Steel Minimum Plain Bore Roller Chain Sprocket - D120B15
Part #:1126911
Catalog #:D120B15
KEY FEATURES
- Browning offers one of the largest selection of application shaft ready sprockets in the industry
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 1.5 in | Material: | Steel |
| Product Type: | Type "B" Minimum Bore Double Sprocket | Number of Teeth: | 15 |
| Chain Used: | No. 120, 1-1/2 in. Pitch ANSI Chain | Bore Type: | Minimum Plain Bore |
| Max Bore (in): | 3.5 in | Outside Diameter (in): | 7.96 in |
| Pitch Diameter (in): | 7.215 in | Number of Strands/Width: | 2 |
| Bore Diameter (in): | 1.5 in | Hub Type: | Type DB |
| Hub Diameter (in): | 5.25 in | Length Through Bore (in): | 3.75 in |
| Maximum Bore (in): | 3.75 in | Maximum Bore (mm): | 95 mm |
| Minimum Bore (mm): | 39 mm | Hub Projection (in): | 1.0625 in |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289123360 | Weight: | 30.17 LB |
| Packaged Length: | 8.50 IN | Packaged Width: | 8.60 IN |
| Packaged Height: | 4.20 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

