Browning Steel Minimum Plain Bore Roller Chain Sprocket - 35B80
Part #:1155373
Catalog #:35B80
KEY FEATURES
- When you think Sprockets - Think Browning
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain | Number of Teeth: | 80 |
| Chain Pitch (in): | 0.375 in | Material: | Steel |
| Product Type: | Type "B" Minimum Bore Sprocket | Max Bore (in): | 1.5 in |
| Hub Diameter (in): | 2.25 in | Bore Type: | Minimum Plain Bore |
| Tooth Width (in): | 0.168 in | Outside Diameter (in): | 9.77 in |
| Hub Type: | Type B | Min Bore (in): | 0.625 in |
| Overall Length (in): | 1 in | Length Through Bore (in): | 1 in |
| Sprocket Material: | Steel | Pitch Diameter (in): | 9.552 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 0.75 in |
| Maximum Bore (in): | 2 in | Maximum Bore (mm): | 50 mm |
| Minimum Bore (mm): | 20 mm | Pitch Type: | Single |
| Number of Hubs: | 1 | Hub Projection (in): | 0.84375 in |
| Hardened Teeth: | Non-Hardened Teeth |
General Specifications
| UPC: | 662289583225 | Weight: | 6.26 LB |
| Packaged Length: | 9.81 IN | Packaged Width: | 9.81 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

