Browning Steel Minimum Plain Bore Roller Chain Sprocket - 80B39
Part #:1158237
Catalog #:80B39
KEY FEATURES
- Browning offers one of the largest selection of application shaft ready sprockets in the industry
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Type "B" Minimum Bore Sprocket | Chain Pitch (in): | 1 in |
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Number of Teeth: | 39 |
| Material: | Steel | Hub Diameter (in): | 4.75 in |
| Max Bore (in): | 3.25 in | Tooth Width (in): | 0.575 in |
| Bore Type: | Minimum Plain Bore | Hub Type: | Type B |
| Overall Length (in): | 2 in | Sprocket Material: | Steel |
| Outside Diameter (in): | 12.99 in | Min Bore (in): | 1.25 in |
| Length Through Bore (in): | 2 in | Pitch Diameter (in): | 12.428 in |
| Bore Diameter (in): | 1.25 in | Number of Strands/Width: | 1 |
| Maximum Bore (in): | 3.25 in | Minimum Bore (mm): | 26 mm |
| Maximum Bore (mm): | 82 mm | Hub Projection (in): | 1.421875 in |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289491186 | Weight: | 26.10 LB |
| Packaged Length: | 12.99 IN | Packaged Width: | 12.99 IN |
| Packaged Height: | 1.94 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

