Browning Steel Minimum Plain Bore Roller Chain Sprocket - D35B12
Part #:1160340
Catalog #:D35B12
KEY FEATURES
- Browning offers one of the largest selection of application shaft ready sprockets in the industry
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keywayed for a reasonable extra charge.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain | Material: | Steel |
| Number of Teeth: | 12 | Product Type: | Type "B" Minimum Bore Double Sprocket |
| Chain Pitch (in): | 0.375 in | Hub Diameter (in): | 0.984375 in |
| Max Bore (in): | 0.5 in | Bore Type: | Minimum Plain Bore |
| Tooth Width (in): | 0.162 in | Hub Type: | Type DB |
| Outside Diameter (in): | 1.63 in | Sprocket Material: | Steel, Hardened Teeth |
| Overall Length (in): | 1.25 in | Min Bore (in): | 0.5 in |
| Length Through Bore (in): | 1.25 in | Pitch Diameter (in): | 1.449 in |
| Bore Diameter (in): | 0.5 in | Number of Strands/Width: | 2 |
| Maximum Bore (in): | 0.5625 in | Minimum Bore (mm): | 7 mm |
| Maximum Bore (mm): | 14 mm | Hub Projection (in): | 0.6875 in |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289503292 | Weight: | 0.38 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

