Browning Spring Loaded Self Adjusting Motor Base - IEC 112S-112M Motor Frame - BSAMBI607
Part #:2779445
Catalog #:BSAMBI607
KEY FEATURES
- IEC self adjusting spring loaded design motor base - standard release
- Tube rail and one-piece carriage design promotes and maintains superior drive alignment
- Motor carriage slides forward and tensioning bolt passes through frame allowing a significant reduction in time required to safely change v-belts and maintenance system.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max. Motor Weight: | 110 | Frame Type: | IEC |
| Min. Sheave/Pulley Diameter: | 2 1/2 | Motor Base Type: | Spring Loaded Self Adjusting |
| Product Type: | Motor Bases | Motor Frame Size: | 112S-112M |
General Specifications
| UPC: | 662460629605 | Weight: | 18.17 LB |
| Packaged Length: | 11.50 IN | Packaged Width: | 15.20 IN |
| Packaged Height: | 2.70 IN | HTC: | 8503.00.9560 |
| Country of Origin: | United States of America |

