Browning Spring Loaded Self Adjusting Motor Base - IEC 280S-280M Motor Frame - BSAMBI931
Part #:2785707
Catalog #:BSAMBI931
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Type: | IEC | Min. Sheave/Pulley Diameter: | 11 |
| Motor Base Type: | Spring Loaded Self Adjusting | Product Type: | Motor Bases |
| Motor Frame Size: | 280S-280M |
General Specifications
| UPC: | 662460634906 | Weight: | 250.00 LB |
| Packaged Length: | 37.50 IN | Packaged Width: | 24.88 IN |
| Packaged Height: | 4.25 IN | HTC: | 8503.00.9560 |
| Country of Origin: | United States of America |

