Browning Spring Loaded Self Adjusting Motor Base - NEMA 404-405 Motor Frame - BSAMBN929
Part #:2785640
Catalog #:BSAMBN929
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Type: | NEMA | Min. Sheave/Pulley Diameter: | 11 |
| Motor Frame Size: | 404-405 | Motor Base Type: | Spring Loaded Self Adjusting |
| Product Type: | Motor Bases |
General Specifications
| UPC: | 662460634852 | Weight: | 215.00 LB |
| Packaged Length: | 34.50 IN | Packaged Width: | 22.25 IN |
| Packaged Height: | 4.13 IN | HTC: | 8503.00.9560 |
| Country of Origin: | United States of America |

