Browning Spring Loaded Self Adjusting Motor Base - NEMA 447 Motor Frame - BSAMBN933
Part #:2785665
Catalog #:BSAMBN933
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Min. Sheave/Pulley Diameter: | 11 | Frame Type: | NEMA |
| Motor Frame Size: | 447 | Product Type: | Motor Bases |
| Motor Base Type: | Spring Loaded Self Adjusting |
General Specifications
| UPC: | 726166518110 | Weight: | 335.00 LB |
| Packaged Length: | 37.50 IN | Packaged Width: | 27.88 IN |
| Packaged Height: | 4.19 IN | HTC: | 8503.00.9560 |
| Country of Origin: | United States of America |

