Browning Spring Loaded Self Adjusting Quick Rlease Motor Base - IEC 132S-132M Motor Frame - BSAMBI613QR
Part #:2779510
Catalog #:BSAMBI613QR
KEY FEATURES
- IEC self adjusting spring loaded design motor base - quick release
- Closed latch and operating position.
- De-tensioned drive allows release lever gate to slide open.
- Motor carriage slides forward and tensioning bolt passes through frame allowing a significant reduction in time required to safely change v-belts and maintenance system.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Min. Sheave/Pulley Diameter: | 3 | Frame Type: | IEC |
| Max. Motor Weight: | 175 | Motor Base Type: | Spring Loaded Self Adjusting Quick Rlease |
| Motor Frame Size: | 132S-132M | Product Type: | Motor Bases |
General Specifications
| UPC: | 662460629667 | Weight: | 29.85 LB |
| Packaged Length: | 12.20 IN | Packaged Width: | 17.80 IN |
| Packaged Height: | 3.20 IN | HTC: | 8503.00.9560 |
| Country of Origin: | United States of America |

