Browning Spring Loaded Self Adjusting Quick Rlease Motor Base - NEMA 254-256 Motor Frame - BSAMBN621QR
Part #:2779403
Catalog #:BSAMBN621QR
KEY FEATURES
- NEMA self adjusting spring loaded design motor base - quick release
- Closed latch and operating position.
- De-tensioned drive allows release lever gate to slide open.
- Motor carriage slides forward and tensioning bolt passes through frame allowing a significant reduction in time required to safely change v-belts and maintenance system.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Type: | NEMA | Min. Sheave/Pulley Diameter: | 4 |
| Max. Motor Weight: | 280 | Motor Frame Size: | 254-256 |
| Motor Base Type: | Spring Loaded Self Adjusting Quick Rlease | Product Type: | Motor Bases |
General Specifications
| UPC: | 662460629575 | Weight: | 51.00 LB |
| Packaged Length: | 19.50 IN | Packaged Width: | 15.25 IN |
| Packaged Height: | 3.13 IN | HTC: | 8503.00.9560 |
| Country of Origin: | United States of America |

