Browning Standard Adjusting Motor Base - NEMA 182-215T Motor Frame - MB215TX BASE
Part #:1025022
Catalog #:MB215TX BASE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Type: | NEMA | Motor Frame Size: | 182-215T |
| Motor Base Type: | Standard Adjusting | Product Type: | Motor Bases |
General Specifications
| UPC: | 662289627288 | Weight: | 14.64 LB |
| Packaged Length: | 17.60 IN | Packaged Width: | 12.10 IN |
| Packaged Height: | 2.40 IN | HTC: | 8503.00.9560 |
| Country of Origin: | United States of America |

