Browning Standard Adjusting Motor Base - NEMA 254T-286U Motor Frame - MB286TX BASE
Part #:1025030
Catalog #:MB286TX BASE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Type: | NEMA | Motor Base Type: | Standard Adjusting |
| Product Type: | Motor Bases | Motor Frame Size: | 254T-286U |
General Specifications
| UPC: | 662289427239 | Weight: | 29.40 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 22.00 IN | HTC: | 8503.00.9560 |
| Country of Origin: | United States of America |

