Browning Standard Adjusting Motor Base - NEMA 324T-365U Motor Frame - MB365TX BASE
Part #:1025048
Catalog #:MB365TX BASE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Type: | NEMA | Product Type: | Motor Bases |
| Motor Frame Size: | 324T-365U | Motor Base Type: | Standard Adjusting |
General Specifications
| UPC: | 662289457267 | Weight: | 52.38 LB |
| Packaged Length: | 23.90 IN | Packaged Width: | 25.60 IN |
| Packaged Height: | 3.80 IN | HTC: | 8503.00.9560 |
| Country of Origin: | United States of America |

