Browning 2 Ribbed B Section Neoprene Banded Belt - 2GBB128
Part #:1085224
Catalog #:2GBB128
KEY FEATURES
- Ideal for Pulsing loads - All Browning Banded Belts provide the belt solution for pulsing/shock loads and the demands of the aggregate industry. The Banding material aids in preventing material from getting between the sheave and belts.
- Eliminates the possibility of belt turnover on narrow and long centers - Banded Belts assure all belts within the drive run in uniformity to the sheaves without any possibility of belt turnover, even when centers are very long.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Cross Section: | 21/32 x 7/16 | Belt Section: | GBB |
| Pitch Length: | 129.8 | Number of Ribs: | 2 |
| Type: | Gripband Belts | Band Type: | Multiple belts permanently bonded with engineered fabric |
| Color: | Black | Construction Type: | Wrapped & Banded |
| Material: | Neoprene | Reinforcing cord material: | Polyester |
| Standards met: | RMA | Belt Series: | Gripband |
| Section Size: | GBB | Operating Temperature [Max] ºF: | 140 °F |
| Operating Temperature [Max] ºC: | 60 °C | Product Type: | Banded Belt |
| Outside Length/Diameter (in): | 128 in | Width (in): | 1.3125 in |
General Specifications
| UPC: | 662289221042 | Weight: | 4.05 LB |
| Packaged Length: | 15.40 IN | Packaged Width: | 16.15 IN |
| Packaged Height: | 4.05 IN | HTC: | 4010.39.1000 |
| Country of Origin: | Mexico |

