Browning 2 Ribbed BX Section Neoprene Banded Belt - 2GBBX64
Part #:3400629
Catalog #:2GBBX64
KEY FEATURES
- Ideal for Pulsing loads - All Browning Banded Belts provide the belt solution for pulsing/shock loads and the demands of the aggregate industry. The Banding material aids in preventing material from getting between the sheave and belts.
- Eliminates the possibility of belt turnover on narrow and long centers - Banded Belts assure all belts within the drive run in uniformity to the sheaves without any possibility of belt turnover, even when centers are very long.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Length: | 65.8 | Cross Section: | 21/32 x 7/16 |
| Belt Section: | GBBX | Number of Ribs: | 2 |
| Type: | Gripband Notched Belts | Material: | Neoprene |
| Product Type: | Banded Belt | Operating Temperature [Max] ºF: | 140 °F |
| Operating Temperature [Max] ºC: | 60 °C | Construction Type: | Cogged |
| Band Type: | Belt with Ends Joined | Height: | 0.4375 |
| Section Size: | BX | Width (in): | 1.3125 in |
| Outside Length/Diameter (in): | 67 in | Reinforcing cord material: | Synthetic Fiber |
General Specifications
| UPC: | 662289015092 | Weight: | 2.78 LB |
| HTC: | 4010.31.3000 | Country of Origin: | United States of America |

