Browning 2 Ribbed BX Section Neoprene Banded Belt - 2GBBX66
Part #:3400686
Catalog #:2GBBX66
KEY FEATURES
- Ideal for Pulsing loads - All Browning Banded Belts provide the belt solution for pulsing/shock loads and the demands of the aggregate industry. The Banding material aids in preventing material from getting between the sheave and belts.
- Eliminates the possibility of belt turnover on narrow and long centers - Banded Belts assure all belts within the drive run in uniformity to the sheaves without any possibility of belt turnover, even when centers are very long.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Length: | 67.8 | Belt Section: | GBBX |
| Type: | Gripband Notched Belts | Number of Ribs: | 2 |
| Cross Section: | 21/32 x 7/16 | Material: | Neoprene |
| Product Type: | Banded Belt | Operating Temperature [Max] ºF: | 140 °F |
| Operating Temperature [Max] ºC: | 60 °C | Height: | 0.4375 |
| Construction Type: | Notched | Section Size: | GBBX |
| Width (in): | 1.3125 in | Outside Length/Diameter (in): | 66 in |
| Reinforcing cord material: | Synthetic Fiber | Band Type: | Belt with Ends Joined |
General Specifications
| UPC: | 662289015115 | Weight: | 1.27 LB |
| Packaged Length: | 11.60 IN | Packaged Width: | 14.30 IN |
| Packaged Height: | 2.05 IN | HTC: | 4010.31.3000 |
| Country of Origin: | United States of America |

