Browning 2 Ribbed BX Section Neoprene Banded Belt - 2GBBX80
Part #:3400868
Catalog #:2GBBX80
KEY FEATURES
- Ideal for Pulsing loads - All Browning Banded Belts provide the belt solution for pulsing/shock loads and the demands of the aggregate industry. The Banding material aids in preventing material from getting between the sheave and belts.
- Eliminates the possibility of belt turnover on narrow and long centers - Banded Belts assure all belts within the drive run in uniformity to the sheaves without any possibility of belt turnover, even when centers are very long.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Ribs: | 2 | Pitch Length: | 81.8 |
| Cross Section: | 21/32 x 7/16 | Belt Section: | GBBX |
| Type: | Gripband Notched Belts | Material: | Neoprene |
| Operating Temperature [Max] ºF: | 140 °F | Product Type: | Banded Belt |
| Operating Temperature [Max] ºC: | 60 °C | Height: | 0.4375 |
| Section Size: | GBBX | Band Type: | Belt with Ends Joined |
| Width (in): | 1.3125 in | Construction Type: | Notched |
| Outside Length/Diameter (in): | 80 in | Reinforcing cord material: | Synthetic Fiber |
General Specifications
| UPC: | 662289015177 | Weight: | 1.56 LB |
| Packaged Length: | 10.05 IN | Packaged Width: | 10.10 IN |
| Packaged Height: | 4.25 IN | HTC: | 4010.33.3000 |
| Country of Origin: | United States of America |

