Browning 2 Ribbed BX Section Neoprene Banded Belt - 2GBBX112
Part #:3401221
Catalog #:2GBBX112
KEY FEATURES
- Ideal for Pulsing loads - All Browning Banded Belts provide the belt solution for pulsing/shock loads and the demands of the aggregate industry. The Banding material aids in preventing material from getting between the sheave and belts.
- Eliminates the possibility of belt turnover on narrow and long centers - Banded Belts assure all belts within the drive run in uniformity to the sheaves without any possibility of belt turnover, even when centers are very long.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Gripband Notched Belts | Pitch Length: | 113.8 |
| Cross Section: | 21/32 x 7/16 | Number of Ribs: | 2 |
| Belt Section: | GBBX | Material: | Neoprene |
| Operating Temperature [Max] ºF: | 140 °F | Operating Temperature [Max] ºC: | 60 °C |
| Product Type: | Banded Belt | Band Type: | Belt with Ends Joined |
| Height: | 0.4375 | Section Size: | BX |
| Width (in): | 1.3125 in | Construction Type: | Cogged |
| Outside Length/Diameter (in): | 115 in | Reinforcing cord material: | Synthetic Fiber |
General Specifications
| UPC: | 662289015061 | Weight: | 3.92 LB |
| HTC: | 4010.39.1000 | Country of Origin: | United States of America |

