Browning 3 Ribbed 5V Section Neoprene Banded Belt - 3GB5V1320
Part #:1087154
Catalog #:3GB5V1320
KEY FEATURES
- Ideal for Pulsing loads - All Browning Banded Belts provide the belt solution for pulsing/shock loads and the demands of the aggregate industry. The Banding material aids in preventing material from getting between the sheave and belts.
- Eliminates the possibility of belt turnover on narrow and long centers - Banded Belts assure all belts within the drive run in uniformity to the sheaves without any possibility of belt turnover, even when centers are very long.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | 358 Gripband Belt | Belt Section: | 5V |
| Material: | Neoprene | Outside Length (in): | 132 in |
| Outside Length/Diameter (in): | 132 in | Product Type: | Banded Belt |
| Operating Temperature [Max] ºC: | 60 °C | Operating Temperature [Max] ºF: | 140 °F |
General Specifications
| UPC: | 662289172184 | Weight: | 6.92 LB |
| HTC: | 4010.39.1000 | Country of Origin: | Mexico |

