Browning 3 Ribbed 5V Section Neoprene Banded Belt - 3GB5V2800
Part #:1087519
Catalog #:3GB5V2800
KEY FEATURES
- Ideal for Pulsing loads - All Browning Banded Belts provide the belt solution for pulsing/shock loads and the demands of the aggregate industry. The Banding material aids in preventing material from getting between the sheave and belts.
- Eliminates the possibility of belt turnover on narrow and long centers - Banded Belts assure all belts within the drive run in uniformity to the sheaves without any possibility of belt turnover, even when centers are very long.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Belt Section: | 5V | Type: | 358 Gripband Belt |
| Product Type: | Banded Belt | Operating Temperature [Max] ºC: | 60 °C |
| Outside Length/Diameter (in): | 280 in | Material: | Neoprene |
| Operating Temperature [Max] ºF: | 140 °F | Outside Length (in): | 280 in |
General Specifications
| UPC: | 662289596010 | Weight: | 13.50 LB |
| HTC: | 4010.39.1000 | Country of Origin: | Mexico |

