Browning 3 Ribbed B Section Neoprene Banded Belt - 3GBB120
Part #:1085174
Catalog #:3GBB120
KEY FEATURES
- Ideal for Pulsing loads - All Browning Banded Belts provide the belt solution for pulsing/shock loads and the demands of the aggregate industry. The Banding material aids in preventing material from getting between the sheave and belts.
- Eliminates the possibility of belt turnover on narrow and long centers - Banded Belts assure all belts within the drive run in uniformity to the sheaves without any possibility of belt turnover, even when centers are very long.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Cross Section: | 21/32 x 7/16 | Number of Ribs: | 3 |
| Length: | 120 in | Type: | Gripband Belts |
| Belt Section: | GBB | Pitch Length: | 121.8 |
| Construction Type: | Wrapped & Banded | Band Type: | Multiple belts permanently bonded with engineered fabric |
| Color: | Black | Material: | Neoprene |
| Reinforcing cord material: | Polyester | Standards met: | RMA |
| Section Size: | GBB | Belt Series: | Gripband |
| Operating Temperature [Max] ºF: | 140 °F | Outside Length/Diameter (in): | 120 in |
| Product Type: | Banded Belt | Operating Temperature [Max] ºC: | 60 °C |
| Width (in): | 1.9688 in |
General Specifications
| UPC: | 662289160983 | Weight: | 4.85 LB |
| Packaged Length: | 14.35 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 2.70 IN | HTC: | 4010.39.1000 |
| Country of Origin: | Mexico |

