Browning 3 Ribbed B Section Neoprene Banded Belt - 3GBB195
Part #:1085448
Catalog #:3GBB195
KEY FEATURES
- Ideal for Pulsing loads - All Browning Banded Belts provide the belt solution for pulsing/shock loads and the demands of the aggregate industry. The Banding material aids in preventing material from getting between the sheave and belts.
- Eliminates the possibility of belt turnover on narrow and long centers - Banded Belts assure all belts within the drive run in uniformity to the sheaves without any possibility of belt turnover, even when centers are very long.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Gripband Belts | Number of Ribs: | 3 |
| Belt Section: | GBB | Cross Section: | 21/32 x 7/16 |
| Pitch Length: | 196.8 | Band Type: | Multiple belts permanently bonded with engineered fabric |
| Color: | Black | Construction Type: | Wrapped & Banded |
| Material: | Neoprene | Reinforcing cord material: | Polyester |
| Standards met: | RMA | Section Size: | GBB |
| Belt Series: | Gripband | Operating Temperature [Max] ºF: | 140 °F |
| Outside Length/Diameter (in): | 195 in | Product Type: | Banded Belt |
| Operating Temperature [Max] ºC: | 60 °C | Width (in): | 1.9688 in |
General Specifications
| UPC: | 662289635139 | Weight: | 9.42 LB |
| HTC: | 4010.39.1000 | Country of Origin: | Mexico |

