Browning 3 Ribbed BX Section Neoprene Banded Belt - 3GBBX81
Part #:3400900
Catalog #:3GBBX81
KEY FEATURES
- Ideal for Pulsing loads - All Browning Banded Belts provide the belt solution for pulsing/shock loads and the demands of the aggregate industry. The Banding material aids in preventing material from getting between the sheave and belts.
- Eliminates the possibility of belt turnover on narrow and long centers - Banded Belts assure all belts within the drive run in uniformity to the sheaves without any possibility of belt turnover, even when centers are very long.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Cross Section: | 21/32 x 7/16 | Pitch Length: | 82.8 |
| Number of Ribs: | 3 | Type: | Gripband Notched Belts |
| Belt Section: | GBBX | Material: | Neoprene |
| Operating Temperature [Max] ºC: | 60 °C | Operating Temperature [Max] ºF: | 140 °F |
| Product Type: | Banded Belt | Outside Length/Diameter (in): | 84 in |
| Width (in): | 1.9688 in | Section Size: | BX |
| Height: | 0.4375 | Reinforcing cord material: | Synthetic Fiber |
| Construction Type: | Cogged | Band Type: | Belt with Ends Joined |
General Specifications
| UPC: | 662289015498 | Weight: | 4.44 LB |
| HTC: | 4010.33.3000 | Country of Origin: | United States of America |

