Browning 3 Ribbed BX Section Neoprene Banded Belt - 3GBBX103
Part #:3401148
Catalog #:3GBBX103
KEY FEATURES
- Ideal for Pulsing loads - All Browning Banded Belts provide the belt solution for pulsing/shock loads and the demands of the aggregate industry. The Banding material aids in preventing material from getting between the sheave and belts.
- Eliminates the possibility of belt turnover on narrow and long centers - Banded Belts assure all belts within the drive run in uniformity to the sheaves without any possibility of belt turnover, even when centers are very long.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Ribs: | 3 | Type: | Gripband Notched Belts |
| Pitch Length: | 104.8 | Belt Section: | GBBX |
| Cross Section: | 21/32 x 7/16 | Material: | Neoprene |
| Operating Temperature [Max] ºC: | 60 °C | Product Type: | Banded Belt |
| Operating Temperature [Max] ºF: | 140 °F | Reinforcing cord material: | Synthetic Fiber |
| Height: | 0.4375 | Width (in): | 1.9688 in |
| Section Size: | BX | Band Type: | Belt with Ends Joined |
| Construction Type: | Cogged | Outside Length/Diameter (in): | 106 in |
General Specifications
| UPC: | 662289015344 | Weight: | 5.26 LB |
| HTC: | 4010.39.1000 | Country of Origin: | United States of America |

