Browning 3 Ribbed BX Section Neoprene Banded Belt - 3GBBX105
Part #:3401171
Catalog #:3GBBX105
KEY FEATURES
- Ideal for Pulsing loads - All Browning Banded Belts provide the belt solution for pulsing/shock loads and the demands of the aggregate industry. The Banding material aids in preventing material from getting between the sheave and belts.
- Eliminates the possibility of belt turnover on narrow and long centers - Banded Belts assure all belts within the drive run in uniformity to the sheaves without any possibility of belt turnover, even when centers are very long.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Ribs: | 3 | Cross Section: | 21/32 x 7/16 |
| Pitch Length: | 106.8 | Belt Section: | GBBX |
| Type: | Gripband Notched Belts | Material: | Neoprene |
| Product Type: | Banded Belt | Operating Temperature [Max] ºC: | 60 °C |
| Operating Temperature [Max] ºF: | 140 °F | Width (in): | 1.9688 in |
| Outside Length/Diameter (in): | 108 in | Section Size: | BX |
| Reinforcing cord material: | Synthetic Fiber | Height: | 0.4375 |
| Construction Type: | Cogged | Band Type: | Belt with Ends Joined |
General Specifications
| UPC: | 662289015351 | Weight: | 5.32 LB |
| HTC: | 4010.39.1000 | Country of Origin: | United States of America |

