Browning 3 Ribbed BX Section Neoprene Banded Belt - 3GBBX112
Part #:3401239
Catalog #:3GBBX112
KEY FEATURES
- Ideal for Pulsing loads - All Browning Banded Belts provide the belt solution for pulsing/shock loads and the demands of the aggregate industry. The Banding material aids in preventing material from getting between the sheave and belts.
- Eliminates the possibility of belt turnover on narrow and long centers - Banded Belts assure all belts within the drive run in uniformity to the sheaves without any possibility of belt turnover, even when centers are very long.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Ribs: | 3 | Cross Section: | 21/32 x 7/16 |
| Belt Section: | GBBX | Type: | Gripband Notched Belts |
| Pitch Length: | 113.8 | Material: | EPDM |
| Operating Temperature [Max] ºF: | 140 °F | Operating Temperature [Max] ºC: | 60 °C |
| Product Type: | Banded Belt | Standards met: | ARPM IP-20 |
| Width (in): | 2.25 in | Reinforcing cord material: | Polyester |
| Band Type: | Multiple belts permanently bonded with engineered fabric | Height: | 0.406 |
| Section Size: | BX | Construction Type: | Cogged & Banded |
| Belt Series: | Classical Series - Inch | Operating Temperature Range: | -70 to +250 °F |
| Resistance Features: | Oil & Chemical per ARPM IP-3-2, Static Dissipating per ARPM IP-3-3 |
General Specifications
| UPC: | 662289015375 | Weight: | 5.68 LB |
| HTC: | 4010.39.1000 | Country of Origin: | United States of America |

