Browning 3 Ribbed CX Section Neoprene Banded Belt - 3GBCX75
Part #:3401262
Catalog #:3GBCX75
KEY FEATURES
- Ideal for Pulsing loads - All Browning Banded Belts provide the belt solution for pulsing/shock loads and the demands of the aggregate industry. The Banding material aids in preventing material from getting between the sheave and belts.
- Eliminates the possibility of belt turnover on narrow and long centers - Banded Belts assure all belts within the drive run in uniformity to the sheaves without any possibility of belt turnover, even when centers are very long.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Gripband Notched Belts | Belt Section: | GBCX |
| Number of Ribs: | 3 | Pitch Length: | 77.9 |
| Cross Section: | 7/8 x 17/32 | Material: | Neoprene |
| Operating Temperature [Max] ºC: | 60 °C | Product Type: | Banded Belt |
| Operating Temperature [Max] ºF: | 140 °F | Construction Type: | Notched |
| Width (in): | 2.625 in | Reinforcing cord material: | Synthetic Fiber |
| Section Size: | GBCX | Outside Length/Diameter (in): | 75 in |
General Specifications
| UPC: | 662289015597 | Weight: | 6.28 LB |
| HTC: | 4010.33.3000 | Country of Origin: | United States of America |

