Browning 3 Ribbed CX Section Neoprene Banded Belt - 3GBCX90
Part #:3401353
Catalog #:3GBCX90
KEY FEATURES
- Ideal for Pulsing loads - All Browning Banded Belts provide the belt solution for pulsing/shock loads and the demands of the aggregate industry. The Banding material aids in preventing material from getting between the sheave and belts.
- Eliminates the possibility of belt turnover on narrow and long centers - Banded Belts assure all belts within the drive run in uniformity to the sheaves without any possibility of belt turnover, even when centers are very long.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Belt Section: | GBCX | Number of Ribs: | 3 |
| Type: | Gripband Notched Belts | Cross Section: | 7/8 x 17/32 |
| Pitch Length: | 92.9 | Color: | Black |
| Band Type: | Multiple belts permanently bonded with engineered fabric | Construction Type: | Wrapped & Banded |
| Material: | Neoprene | Reinforcing cord material: | Polyester |
| Standards met: | RMA | Section Size: | GBCX |
| Belt Series: | Gripband | Product Type: | Banded Belt |
| Operating Temperature [Max] ºC: | 60 °C | Operating Temperature [Max] ºF: | 140 °F |
| Outside Length/Diameter (in): | 90 in | Width (in): | 2.625 in |
General Specifications
| UPC: | 662289015627 | Weight: | 4.57 LB |
| HTC: | 4010.33.3000 | Country of Origin: | United States of America |

