Browning 4 Ribbed BX Section Neoprene Banded Belt - 4GBBX75
Part #:3400827
Catalog #:4GBBX75
KEY FEATURES
- Ideal for Pulsing loads - All Browning Banded Belts provide the belt solution for pulsing/shock loads and the demands of the aggregate industry. The Banding material aids in preventing material from getting between the sheave and belts.
- Eliminates the possibility of belt turnover on narrow and long centers - Banded Belts assure all belts within the drive run in uniformity to the sheaves without any possibility of belt turnover, even when centers are very long.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Ribs: | 4 | Type: | Gripband Notched Belts |
| Pitch Length: | 76.8 | Belt Section: | GBBX |
| Cross Section: | 21/32 x 7/16 | Construction Type: | Wrapped & Banded |
| Color: | Black | Band Type: | Multiple belts permanently bonded with engineered fabric |
| Material: | Neoprene | Reinforcing cord material: | Polyester |
| Standards met: | RMA | Section Size: | GBBX |
| Belt Series: | Gripband | Operating Temperature [Max] ºF: | 140 °F |
| Operating Temperature [Max] ºC: | 60 °C | Outside Length/Diameter (in): | 75 in |
| Product Type: | Banded Belt | Width (in): | 2.625 in |
General Specifications
| UPC: | 662289015771 | Weight: | 2.92 LB |
| Packaged Length: | 15.55 IN | Packaged Width: | 15.95 IN |
| Packaged Height: | 3.20 IN | HTC: | 4010.33.3000 |
| Country of Origin: | United States of America |

