Browning 4 Ribbed BX Section Neoprene Banded Belt - 4GBBX100
Part #:3401122
Catalog #:4GBBX100
KEY FEATURES
- Ideal for Pulsing loads - All Browning Banded Belts provide the belt solution for pulsing/shock loads and the demands of the aggregate industry. The Banding material aids in preventing material from getting between the sheave and belts.
- Eliminates the possibility of belt turnover on narrow and long centers - Banded Belts assure all belts within the drive run in uniformity to the sheaves without any possibility of belt turnover, even when centers are very long.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Length: | 101.8 | Belt Section: | GBBX |
| Type: | Gripband Notched Belts | Cross Section: | 21/32 x 7/16 |
| Number of Ribs: | 4 | Material: | Neoprene |
| Operating Temperature [Max] ºF: | 140 °F | Product Type: | Banded Belt |
| Operating Temperature [Max] ºC: | 60 °C | Band Type: | Belt with Ends Joined |
| Height: | 0.4375 | Width (in): | 2.625 in |
| Section Size: | BX | Reinforcing cord material: | Synthetic Fiber |
| Outside Length/Diameter (in): | 103 in | Construction Type: | Cogged |
General Specifications
| UPC: | 662289015641 | Weight: | 6.66 LB |
| HTC: | 4010.39.1000 | Country of Origin: | United States of America |

