Browning 4 Ribbed CX Section Neoprene Banded Belt - 4GBCX81
Part #:3401304
Catalog #:4GBCX81
KEY FEATURES
- Ideal for Pulsing loads - All Browning Banded Belts provide the belt solution for pulsing/shock loads and the demands of the aggregate industry. The Banding material aids in preventing material from getting between the sheave and belts.
- Eliminates the possibility of belt turnover on narrow and long centers - Banded Belts assure all belts within the drive run in uniformity to the sheaves without any possibility of belt turnover, even when centers are very long.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Gripband Notched Belts | Number of Ribs: | 4 |
| Cross Section: | 7/8 x 17/32 | Pitch Length: | 83.9 |
| Belt Section: | GBCX | Material: | Neoprene |
| Operating Temperature [Max] ºF: | 140 °F | Product Type: | Banded Belt |
| Operating Temperature [Max] ºC: | 60 °C | Outside Length/Diameter (in): | 85 in |
| Reinforcing cord material: | Synthetic Fiber | Width (in): | 3.5 in |
| Construction Type: | Cogged | Height: | 0.5313 |
| Section Size: | CX | Band Type: | Belt with Ends Joined |
General Specifications
| UPC: | 662289015917 | Weight: | 8.62 LB |
| HTC: | 4010.33.3000 | Country of Origin: | United States of America |

