Browning EPDM Notched Belt 98% Efficient - CX60
Part #:1090240
Catalog #:CX60
KEY FEATURES
- EPDM Material provides expanded operating temperature range to -60F degrees to 250F degrees which helps ensure long-life and reliable performance in the moste demanding climates and heat sensitive applications.
- Precision Molded Cogs - Provide more surface area for heat dissipation and increase belt flexibility. Cooler running means longer life. Browning Notched belts assure longer life when replacing existing Wrapped V-Belts.
- Close Belt tolerance - Browning Belts offer the "Code 1" Match belt system on all classical and "358" Belts, allowing easy selection of just one match number for each belt size. This ensures tighter than RMA standards.
- High Tensile Cord - Specially treated cords to provide strength and additional flex life while providing resistance to elongation for the belt.
- Raw-Edge Sidewalls - Improved gripping contract with pulley sidewalls. Assures less vibration and Smoother , quieter performance. Notched belts provide higher horsepower than wrapped belts.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Length: | 62.9 | Belt Section: | CX |
| Type: | Gripnotch Notched V-Belts | Material: | EPDM |
| Efficiency (%): | 0.98 | Outside Length/Diameter (in): | 64.2 in |
| Outside Diameter (in): | 64.2 in | Operating Temperature [Max] ºC: | 121 °C |
| Product Type: | Notched Belt | Operating Temperature [Max] ºF: | 250 °F |
| Belt Series: | Classical Series - Inch | Number of Ribs: | 1 |
| Width (in): | 0.94 in | Standards met: | ARPM IP-20 |
| Section Size: | CX | Construction Type: | Cogged |
| Height: | 0.56 | Reinforcing cord material: | Polyester |
| Operating Temperature Range: | -70 to +250 °F | Resistance Features: | Oil & Chemical per ARPM IP-3-2, Static Dissipating per ARPM IP-3-3 |
General Specifications
| UPC: | 662289115518 | Weight: | 0.90 LB |
| Packaged Length: | 7.85 IN | Packaged Width: | 27.45 IN |
| Packaged Height: | 1.40 IN | HTC: | 4010.32.3000 |
| Country of Origin: | United States of America |

