Browning EPDM Notched Belt 98% Efficient - 8VX1800
Part #:2351948
Catalog #:8VX1800
KEY FEATURES
- Browning 358 Notched Belts are constructed of EPDM material wrapped top and botttom; increased operating temperature range of -60F to 250F degrees.
- More horsepower in less space - Browning 358 Belts provide more horsepower in the same span than conventional ABC Belts. This enables you to reduce drive cost.
- Greater Horsepower allows for smaller drive sheaves - Using 358 Belts can allow for smaller drive components while still meeting the drive requirements , thus lowering the overall drive cost.
- Close Belt tolerance - Browning Belts offer the "Code 1" Match belt system on all classical and "358" Belts, allowing easy selection of just one match number for each belt size. This ensures tighter than RMA standards.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Gripnotch Notched V-Belts | Belt Section: | 8VX |
| Material: | EPDM | Efficiency (%): | 0.98 |
| Product Type: | Notched Belt | Operating Temperature [Max] ºC: | 121 °C |
| Operating Temperature [Max] ºF: | 250 °F | Band Type: | Belt with Ends Joined |
| Section Size: | 8VX |
General Specifications
| UPC: | 662460346182 | Weight: | 4.53 LB |
| Packaged Length: | 13.85 IN | Packaged Width: | 13.25 IN |
| Packaged Height: | 5.30 IN | HTC: | 4010.39.1000 |
| Country of Origin: | United States of America |

