Browning TorqTitan™ EPDM Notched Belt 98% Efficient - AX72
Part #:2454775
Catalog #:AX72
KEY FEATURES
- No Maintenance Needed: The latest TorqTitan™ V-Belts need no re-tensioning or maintenance after installation.
- Increased Power: With 30% more horsepower, they enable smaller, cost-effective drive designs.
- Durable Material: Constructed from EPDM material, they operate reliably in temperatures from -40°F to 248°F.
- Precision Matching: The "Code 1" Match belt system exceeds RMA* standards, minimizing vibration and noise.
- Enhanced Grip: Raw-edge sidewalls enhance grip for smoother, quieter performance.
- <i>*RMA = Rubber Manufacturers Association</i>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Length: | 73.3 | Type: | TorqTitan Notched V-Belts |
| Belt Section: | AX | Material: | EPDM |
| Outside Length/Diameter (in): | 74.2 in | Product Type: | Notched Belt |
| Operating Temperature [Max] ºF: | 251 °F | Efficiency (%): | 0.98 |
| Outside Diameter (in): | 74.2 in | Operating Temperature [Max] ºC: | 120 °C |
| Construction Type: | Cogged | Section Size: | AX |
| Height: | 0.31 | Belt Series: | TorqTitan |
| Reinforcing cord material: | Polyester | Number of Ribs: | 1 |
| Width (in): | 0.5 in | Resistance Features: | Oil & Chemical per ARPM IP-3-2, Static Dissipating per ISO1813 |
| Operating Temperature Range: | -40 to +251 °F |
General Specifications
| UPC: | 662460414829 | Weight: | 0.42 LB |
| Packaged Length: | 10.60 IN | Packaged Width: | 5.20 IN |
| Packaged Height: | 1.85 IN | HTC: | 4010.34.3000 |
| Country of Origin: | Romania |

