Browning TorqTitan™ EPDM Notched Belt 98% Efficient - AX87
Part #:2454882
Catalog #:AX87
KEY FEATURES
- No Maintenance Needed: The latest TorqTitan™ V-Belts need no re-tensioning or maintenance after installation.
- Increased Power: With 30% more horsepower, they enable smaller, cost-effective drive designs.
- Durable Material: Constructed from EPDM material, they operate reliably in temperatures from -40°F to 248°F.
- Precision Matching: The "Code 1" Match belt system exceeds RMA* standards, minimizing vibration and noise.
- Enhanced Grip: Raw-edge sidewalls enhance grip for smoother, quieter performance.
- <i>*RMA = Rubber Manufacturers Association</i>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Length: | 88.3 | Type: | TorqTitan Notched V-Belts |
| Belt Section: | AX | Material: | EPDM |
| Efficiency (%): | 0.98 | Outside Diameter (in): | 89.2 in |
| Product Type: | Notched Belt | Operating Temperature [Max] ºF: | 251 °F |
| Outside Length/Diameter (in): | 89.2 in | Operating Temperature [Max] ºC: | 120 °C |
| Height: | 0.31 | Belt Series: | TorqTitan |
| Width (in): | 0.5 in | Construction Type: | Cogged |
| Section Size: | AX | Reinforcing cord material: | Polyester |
| Number of Ribs: | 1 | Resistance Features: | Oil & Chemical per ARPM IP-3-2, Static Dissipating per ISO1813 |
| Operating Temperature Range: | -40 to +251 °F |
General Specifications
| UPC: | 662460414935 | Weight: | 0.48 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 5.85 IN |
| Packaged Height: | 1.80 IN | HTC: | 4010.34.3000 |
| Country of Origin: | United States of America |

