Browning TorqTitan™ EPDM Notched Belt 98% Efficient - BX31
Part #:2455004
Catalog #:BX31
KEY FEATURES
- No Maintenance Needed: The latest TorqTitan™ V-Belts need no re-tensioning or maintenance after installation.
- Increased Power: With 30% more horsepower, they enable smaller, cost-effective drive designs.
- Durable Material: Constructed from EPDM material, they operate reliably in temperatures from -40°F to 248°F.
- Precision Matching: The "Code 1" Match belt system exceeds RMA* standards, minimizing vibration and noise.
- Enhanced Grip: Raw-edge sidewalls enhance grip for smoother, quieter performance.
- <i>*RMA = Rubber Manufacturers Association</i>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | TorqTitan Notched V-Belts | Pitch Length: | 32.8 |
| Belt Section: | BX | Material: | EPDM |
| Outside Diameter (in): | 34 in | Product Type: | Notched Belt |
| Efficiency (%): | 0.98 | Operating Temperature [Max] ºC: | 120 °C |
| Outside Length/Diameter (in): | 34 in | Operating Temperature [Max] ºF: | 251 °F |
| Width (in): | 0.65 in | Belt Series: | TorqTitan |
| Reinforcing cord material: | Polyester | Construction Type: | Cogged |
| Height: | 0.44 | Section Size: | BX |
| Number of Ribs: | 1 | Resistance Features: | Oil & Chemical per ARPM IP-3-2, Static Dissipating per ISO1813 |
| Operating Temperature Range: | -40 to +251 °F |
General Specifications
| UPC: | 662460415048 | Weight: | 0.72 LB |
| Packaged Length: | 3.75 IN | Packaged Width: | 14.85 IN |
| Packaged Height: | 0.80 IN | HTC: | 4010.32.3000 |
| Country of Origin: | Romania |

