Browning Neoprene Wrapped Belt 95% Efficient - A30
Part #:1082072
Catalog #:A30
KEY FEATURES
- Wrapped construction - Provides smooth quiet operation. Single fabric design allows greater flexibility. Wrapped Belts are more tolerant to slipping and misalignment than Raw Edge Belts.
- Close Belt tolerance - Browning Belts offer the "Code 1" Match belt system on all classical and "358" Belts, allowing easy selection of just one match number for each belt size. This ensures tighter than RMA standards.
- High Tensile Cord - Specially treated cords to provide strength and additional flex life while providing resistance to elongation for the belt.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Belt Section: | A | Pitch Length: | 31.3 |
| Type: | Super Gripbelt V-Belts | Height: | 0.34 |
| Material: | Neoprene | Outside Diameter (in): | 32.22 in |
| Width (in): | 0.54 in | Operating Temperature [Max] ºC: | 60 °C |
| Outside Length/Diameter (in): | 32.22 in | Operating Temperature [Max] ºF: | 140 °F |
| Efficiency (%): | 0.95 | Product Type: | Wrapped Belt |
| Number of Ribs: | 1 | Construction Type: | Wrapped |
| Belt Series: | Classical Series - Inch | Section Size: | A |
| Standards met: | ARPM IP-20 | Reinforcing cord material: | Polyester |
| Operating Temperature Range: | -32 to +140 °F | Resistance Features: | Oil & Chemical per ARPM IP-3-2, Static Dissipating per ARPM IP-3-3 |
General Specifications
| UPC: | 662289257997 | Weight: | 0.24 LB |
| Packaged Length: | 3.95 IN | Packaged Width: | 13.95 IN |
| Packaged Height: | 0.90 IN | HTC: | 4010.32.3000 |
| Country of Origin: | Mexico |

