Browning Neoprene Wrapped Belt 95% Efficient - A100
Part #:1082767
Catalog #:A100
KEY FEATURES
- Wrapped construction - Provides smooth quiet operation. Single fabric design allows greater flexibility. Wrapped Belts are more tolerant to slipping and misalignment than Raw Edge Belts.
- Close Belt tolerance - Browning Belts offer the "Code 1" Match belt system on all classical and "358" Belts, allowing easy selection of just one match number for each belt size. This ensures tighter than RMA standards.
- High Tensile Cord - Specially treated cords to provide strength and additional flex life while providing resistance to elongation for the belt.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Height: | 0.3125 | Type: | Super Gripbelt V-Belts |
| Pitch Length: | 101.3 | Belt Section: | A |
| Material: | Neoprene | Outside Diameter (in): | 102.22 in |
| Width (in): | 0.5 in | Efficiency (%): | 0.95 |
| Operating Temperature [Max] ºC: | 60 °C | Outside Length/Diameter (in): | 102.22 in |
| Product Type: | Wrapped Belt | Operating Temperature [Max] ºF: | 140 °F |
| Section Size: | A | Construction Type: | Classic |
| Belt Series: | Gripbelt |
General Specifications
| UPC: | 662289278664 | Weight: | 0.60 LB |
| HTC: | 4010.39.1000 | Country of Origin: | Romania |

