Browning Neoprene Wrapped Belt 95% Efficient - B34
Part #:1082908
Catalog #:B34
KEY FEATURES
- Wrapped construction - Provides smooth quiet operation. Single fabric design allows greater flexibility. Wrapped Belts are more tolerant to slipping and misalignment than Raw Edge Belts.
- Close Belt tolerance - Browning Belts offer the "Code 1" Match belt system on all classical and "358" Belts, allowing easy selection of just one match number for each belt size. This ensures tighter than RMA standards.
- High Tensile Cord - Specially treated cords to provide strength and additional flex life while providing resistance to elongation for the belt.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Length: | 35.8 | Belt Section: | B |
| Type: | Super Gripbelt V-Belts | Height: | 0.4375 |
| Material: | Neoprene | Outside Diameter (in): | 37 in |
| Efficiency (%): | 0.95 | Outside Length/Diameter (in): | 37 in |
| Product Type: | Wrapped Belt | Width (in): | 0.65625 in |
| Operating Temperature [Max] ºC: | 60 °C | Operating Temperature [Max] ºF: | 140 °F |
| Standards met: | MPTA IP-20;RMA | Section Size: | B |
| Reinforcing cord material: | Synthetic Fiber | Construction Type: | Classic |
| Belt Series: | Gripbelt | Band Type: | Belt with Ends Joined |
General Specifications
| UPC: | 662289128877 | Weight: | 0.46 LB |
| Packaged Length: | 4.80 IN | Packaged Width: | 16.10 IN |
| Packaged Height: | 1.25 IN | HTC: | 4010.32.3000 |
| Country of Origin: | Romania |

