Browning Neoprene Wrapped Belt 95% Efficient - B112
Part #:1083591
Catalog #:B112
KEY FEATURES
- Wrapped construction - Provides smooth quiet operation. Single fabric design allows greater flexibility. Wrapped Belts are more tolerant to slipping and misalignment than Raw Edge Belts.
- Close Belt tolerance - Browning Belts offer the "Code 1" Match belt system on all classical and "358" Belts, allowing easy selection of just one match number for each belt size. This ensures tighter than RMA standards.
- High Tensile Cord - Specially treated cords to provide strength and additional flex life while providing resistance to elongation for the belt.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Height: | 0.44 | Belt Section: | B |
| Type: | Super Gripbelt V-Belts | Pitch Length: | 113.8 |
| Material: | Neoprene | Product Type: | Wrapped Belt |
| Outside Diameter (in): | 115 in | Efficiency (%): | 0.95 |
| Width (in): | 0.69 in | Outside Length/Diameter (in): | 115 in |
| Operating Temperature [Max] ºF: | 140 °F | Operating Temperature [Max] ºC: | 60 °C |
| Construction Type: | Wrapped | Belt Series: | Classical Series - Inch |
| Number of Ribs: | 1 | Standards met: | ARPM IP-20 |
| Section Size: | B | Reinforcing cord material: | Polyester |
| Operating Temperature Range: | -32 to +140 °F | Resistance Features: | Oil & Chemical per ARPM IP-3-2, Static Dissipating per ARPM IP-3-3 |
General Specifications
| UPC: | 662289149544 | Weight: | 1.80 LB |
| Packaged Length: | 6.05 IN | Packaged Width: | 17.40 IN |
| Packaged Height: | 2.15 IN | HTC: | 4010.39.1000 |
| Country of Origin: | Mexico |

