Browning Neoprene Wrapped Belt 95% Efficient - B124
Part #:1083625
Catalog #:B124
KEY FEATURES
- Wrapped construction - Provides smooth quiet operation. Single fabric design allows greater flexibility. Wrapped Belts are more tolerant to slipping and misalignment than Raw Edge Belts.
- Close Belt tolerance - Browning Belts offer the "Code 1" Match belt system on all classical and "358" Belts, allowing easy selection of just one match number for each belt size. This ensures tighter than RMA standards.
- High Tensile Cord - Specially treated cords to provide strength and additional flex life while providing resistance to elongation for the belt.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Height: | 0.4375 | Belt Section: | B |
| Type: | Super Gripbelt V-Belts | Pitch Length: | 125.8 |
| Material: | Neoprene | Width (in): | 0.65625 in |
| Product Type: | Wrapped Belt | Efficiency (%): | 0.95 |
| Operating Temperature [Max] ºC: | 60 °C | Outside Length/Diameter (in): | 127 in |
| Outside Diameter (in): | 127 in | Operating Temperature [Max] ºF: | 140 °F |
| Construction Type: | Classic | Section Size: | B |
| Standards met: | MPTA IP-20;RMA | Reinforcing cord material: | Synthetic Fiber |
| Belt Series: | Gripbelt | Band Type: | Belt with Ends Joined |
General Specifications
| UPC: | 662289229529 | Weight: | 1.30 LB |
| Packaged Length: | 5.95 IN | Packaged Width: | 19.20 IN |
| Packaged Height: | 2.05 IN | HTC: | 4010.39.1000 |
| Country of Origin: | Mexico |

