Browning Neoprene Wrapped Belt 95% Efficient - B128
Part #:1083633
Catalog #:B128
KEY FEATURES
- Wrapped construction - Provides smooth quiet operation. Single fabric design allows greater flexibility. Wrapped Belts are more tolerant to slipping and misalignment than Raw Edge Belts.
- Close Belt tolerance - Browning Belts offer the "Code 1" Match belt system on all classical and "358" Belts, allowing easy selection of just one match number for each belt size. This ensures tighter than RMA standards.
- High Tensile Cord - Specially treated cords to provide strength and additional flex life while providing resistance to elongation for the belt.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Height: | 0.4375 | Pitch Length: | 129.8 |
| Type: | Super Gripbelt V-Belts | Belt Section: | B |
| Material: | Neoprene | Operating Temperature [Max] ºC: | 60 °C |
| Outside Diameter (in): | 131 in | Outside Length/Diameter (in): | 131 in |
| Efficiency (%): | 0.95 | Width (in): | 0.65625 in |
| Operating Temperature [Max] ºF: | 140 °F | Product Type: | Wrapped Belt |
| Band Type: | Belt with Ends Joined | Standards met: | MPTA IP-20;RMA |
| Construction Type: | Classic | Reinforcing cord material: | Synthetic Fiber |
| Section Size: | B | Belt Series: | Gripbelt |
General Specifications
| UPC: | 662289159550 | Weight: | 1.39 LB |
| Packaged Length: | 6.40 IN | Packaged Width: | 19.30 IN |
| Packaged Height: | 1.95 IN | HTC: | 4010.39.1000 |
| Country of Origin: | Mexico |

