Browning Neoprene Wrapped Belt 95% Efficient - B150
Part #:1083682
Catalog #:B150
KEY FEATURES
- Wrapped construction - Provides smooth quiet operation. Single fabric design allows greater flexibility. Wrapped Belts are more tolerant to slipping and misalignment than Raw Edge Belts.
- Close Belt tolerance - Browning Belts offer the "Code 1" Match belt system on all classical and "358" Belts, allowing easy selection of just one match number for each belt size. This ensures tighter than RMA standards.
- High Tensile Cord - Specially treated cords to provide strength and additional flex life while providing resistance to elongation for the belt.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Height: | 0.4375 | Belt Section: | B |
| Pitch Length: | 151.8 | Type: | Super Gripbelt V-Belts |
| Material: | Neoprene | Efficiency (%): | 0.95 |
| Operating Temperature [Max] ºF: | 140 °F | Product Type: | Wrapped Belt |
| Width (in): | 0.65625 in | Outside Diameter (in): | 153 in |
| Outside Length/Diameter (in): | 153 in | Operating Temperature [Max] ºC: | 60 °C |
| Standards met: | MPTA IP-20;RMA | Section Size: | B |
| Belt Series: | Gripbelt | Band Type: | Belt with Ends Joined |
| Construction Type: | Classic | Reinforcing cord material: | Synthetic Fiber |
General Specifications
| UPC: | 662289309610 | Weight: | 1.69 LB |
| Packaged Length: | 6.95 IN | Packaged Width: | 22.90 IN |
| Packaged Height: | 2.15 IN | HTC: | 4010.39.1000 |
| Country of Origin: | Mexico |

