Browning Neoprene Wrapped Belt 95% Efficient - B285
Part #:1083807
Catalog #:B285
KEY FEATURES
- Wrapped construction - Provides smooth quiet operation. Single fabric design allows greater flexibility. Wrapped Belts are more tolerant to slipping and misalignment than Raw Edge Belts.
- Close Belt tolerance - Browning Belts offer the "Code 1" Match belt system on all classical and "358" Belts, allowing easy selection of just one match number for each belt size. This ensures tighter than RMA standards.
- High Tensile Cord - Specially treated cords to provide strength and additional flex life while providing resistance to elongation for the belt.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Super Gripbelt V-Belts | Belt Section: | B |
| Pitch Length: | 285.3 | Height: | 0.44 |
| Material: | Neoprene | Operating Temperature [Max] ºC: | 60 °C |
| Efficiency (%): | 0.95 | Product Type: | Wrapped Belt |
| Outside Length/Diameter (in): | 286.5 in | Operating Temperature [Max] ºF: | 140 °F |
| Width (in): | 0.69 in | Outside Diameter (in): | 286.5 in |
| Number of Ribs: | 1 | Belt Series: | Classical Series - Inch |
| Reinforcing cord material: | Polyester | Construction Type: | Wrapped |
| Standards met: | ARPM IP-20 | Section Size: | B |
| Operating Temperature Range: | -32 to +140 °F | Resistance Features: | Oil & Chemical per ARPM IP-3-2, Static Dissipating per ARPM IP-3-3 |
General Specifications
| UPC: | 662289149773 | Weight: | 3.17 LB |
| Packaged Length: | 12.65 IN | Packaged Width: | 13.05 IN |
| Packaged Height: | 3.90 IN | HTC: | 4010.39.1000 |
| Country of Origin: | Mexico |

