Browning Neoprene Wrapped Belt 95% Efficient - C112
Part #:1083963
Catalog #:C112
KEY FEATURES
- Wrapped construction - Provides smooth quiet operation. Single fabric design allows greater flexibility. Wrapped Belts are more tolerant to slipping and misalignment than Raw Edge Belts.
- Close Belt tolerance - Browning Belts offer the "Code 1" Match belt system on all classical and "358" Belts, allowing easy selection of just one match number for each belt size. This ensures tighter than RMA standards.
- High Tensile Cord - Specially treated cords to provide strength and additional flex life while providing resistance to elongation for the belt.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Height: | 0.53125 | Belt Section: | C |
| Type: | Super Gripbelt V-Belts | Pitch Length: | 114.9 |
| Material: | Neoprene | Operating Temperature [Max] ºF: | 140 °F |
| Efficiency (%): | 0.95 | Outside Length/Diameter (in): | 116.2 in |
| Width (in): | 0.875 in | Operating Temperature [Max] ºC: | 60 °C |
| Product Type: | Wrapped Belt | Outside Diameter (in): | 116.2 in |
| Construction Type: | Classic | Section Size: | C |
| Belt Series: | Gripbelt |
General Specifications
| UPC: | 662289259861 | Weight: | 2.21 LB |
| Packaged Length: | 13.70 IN | Packaged Width: | 14.15 IN |
| Packaged Height: | 2.55 IN | HTC: | 4010.39.1000 |
| Country of Origin: | Mexico |

