Browning Neoprene Wrapped Belt 95% Efficient - D195
Part #:1084284
Catalog #:D195
KEY FEATURES
- Wrapped construction - Provides smooth quiet operation. Single fabric design allows greater flexibility. Wrapped Belts are more tolerant to slipping and misalignment than Raw Edge Belts.
- Close Belt tolerance - Browning Belts offer the "Code 1" Match belt system on all classical and "358" Belts, allowing easy selection of just one match number for each belt size. This ensures tighter than RMA standards.
- High Tensile Cord - Specially treated cords to provide strength and additional flex life while providing resistance to elongation for the belt.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Belt Section: | D | Pitch Length: | 198.3 |
| Height: | 0.75 | Type: | Super Gripbelt V-Belts |
| Material: | Neoprene | Operating Temperature [Max] ºC: | 60 °C |
| Efficiency (%): | 0.95 | Outside Diameter (in): | 200.2 in |
| Outside Length/Diameter (in): | 200.2 in | Operating Temperature [Max] ºF: | 140 °F |
| Width (in): | 1.25 in | Product Type: | Wrapped Belt |
| Number of Ribs: | 1 | Construction Type: | Wrapped |
| Standards met: | ARPM IP-20 | Reinforcing cord material: | Polyester |
| Section Size: | D | Belt Series: | Classical Series - Inch |
| Operating Temperature Range: | -32 to +140 °F | Resistance Features: | Oil & Chemical per ARPM IP-3-2, Static Dissipating per ARPM IP-3-3 |
General Specifications
| UPC: | 662289130214 | Weight: | 6.72 LB |
| HTC: | 4010.39.1000 | Country of Origin: | United States of America |

