Browning Neoprene Wrapped Belt 95% Efficient - D240
Part #:1084318
Catalog #:D240
KEY FEATURES
- Wrapped construction - Provides smooth quiet operation. Single fabric design allows greater flexibility. Wrapped Belts are more tolerant to slipping and misalignment than Raw Edge Belts.
- Close Belt tolerance - Browning Belts offer the "Code 1" Match belt system on all classical and "358" Belts, allowing easy selection of just one match number for each belt size. This ensures tighter than RMA standards.
- High Tensile Cord - Specially treated cords to provide strength and additional flex life while providing resistance to elongation for the belt.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Length: | 240.8 | Type: | Super Gripbelt V-Belts |
| Belt Section: | D | Height: | 0.75 |
| Material: | Neoprene | Product Type: | Wrapped Belt |
| Outside Length/Diameter (in): | 242.7 in | Efficiency (%): | 0.95 |
| Width (in): | 1.25 in | Operating Temperature [Max] ºC: | 60 °C |
| Outside Diameter (in): | 242.7 in | Operating Temperature [Max] ºF: | 140 °F |
| Section Size: | D | Construction Type: | Classic |
| Belt Series: | Gripbelt |
General Specifications
| UPC: | 662289300204 | Weight: | 8.34 LB |
| HTC: | 4010.39.1000 | Country of Origin: | United States of America |

