Browning Neoprene Wrapped Belt 95% Efficient - AA51
Part #:1087568
Catalog #:AA51
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Length: | 53.1 | Type: | Super Gripbelt V-Belts |
| Belt Section: | AA | Material: | Neoprene |
| Operating Temperature [Max] ºC: | 60 °C | Product Type: | Wrapped Belt |
| Operating Temperature [Max] ºF: | 140 °F | Outside Diameter (in): | 54.5 in |
| Efficiency (%): | 0.95 | Outside Length/Diameter (in): | 54.5 in |
| Width (in): | 0.5 in | Section Size: | AA |
| Belt Series: | Gripbelt | Construction Type: | Classic |
General Specifications
| UPC: | 662289153756 | Weight: | 0.84 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 6.65 IN |
| Packaged Height: | 1.85 IN | HTC: | 4010.32.3000 |
| Country of Origin: | Mexico |

