Browning Neoprene Wrapped Belt 95% Efficient - AA55
Part #:1087576
Catalog #:AA55
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Belt Section: | AA | Type: | Super Gripbelt V-Belts |
| Pitch Length: | 57.1 | Material: | Neoprene |
| Operating Temperature [Max] ºC: | 60 °C | Efficiency (%): | 0.95 |
| Operating Temperature [Max] ºF: | 140 °F | Outside Diameter (in): | 58.5 in |
| Outside Length/Diameter (in): | 58.5 in | Product Type: | Wrapped Belt |
| Width (in): | 0.5 in | Section Size: | AA |
| Construction Type: | Classic | Belt Series: | Gripbelt |
General Specifications
| UPC: | 662289283781 | Weight: | 0.45 LB |
| Packaged Length: | 17.80 IN | Packaged Width: | 18.35 IN |
| Packaged Height: | 0.75 IN | HTC: | 4010.32.3000 |
| Country of Origin: | Mexico |

