Browning Neoprene Wrapped Belt 95% Efficient - AA60
Part #:1087584
Catalog #:AA60
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Length: | 62.1 | Belt Section: | AA |
| Type: | Super Gripbelt V-Belts | Material: | Neoprene |
| Efficiency (%): | 0.95 | Operating Temperature [Max] ºC: | 60 °C |
| Outside Diameter (in): | 63.5 in | Product Type: | Wrapped Belt |
| Operating Temperature [Max] ºF: | 140 °F | Outside Length/Diameter (in): | 63.5 in |
| Construction Type: | Classic | Section Size: | AA |
| Belt Series: | Gripbelt | Width (in): | 0.5 in |
General Specifications
| UPC: | 662289133734 | Weight: | 0.48 LB |
| Packaged Length: | 13.35 IN | Packaged Width: | 5.70 IN |
| Packaged Height: | 1.75 IN | HTC: | 4010.32.3000 |
| Country of Origin: | Mexico |

